IESNA:LM-63-2002
[TEST]P1846840
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S290D710U830-4F0-1E-UDD-FLGOOA-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3347
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 32.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
804 808.7 806.1 797.5 789.8 781.7 766.7 748.1 734 718.6
691.6 660 635.9 608.3 561.2 508.9 470.6 431.3 377.9 328.1
298.2 269.7 230.3 195.2 174.1 155.6 128.8 105.2 89.8 76.3
56.6 40.2 29.8 20.7 9.2 2.3 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
804 807.7 805.4 792.8 776.7 754.5 713.2 673.8 648.8 625.8
588.4 553.6 529 503.3 462.6 419.7 390.3 360.2 318.6 280.1
256.1 233.7 202.3 174.1 156.4 140.6 117.4 96.6 83.2 70.9
53.1 37.8 28.1 19.6 8.7 4 8 24.1 46.3 65.8
77.2 88.2 104 123.9 140.1 156.6 183.5 211.7 230.6 250.5
282.7 320.7 345.5 373.2 415.9 459.9 490.5 519.4 563.1 602.6
627 649 678.7 704.4 720.4 734.3 753 765.8 772.9 776.7
779.6 778.3 774.2
804 806.7 804.7 788.1 763.7 727.3 659.7 599.5 563.6 533
485.1 447.3 422.2 398.3 364 330.6 309.9 289.1 259.3 232.2
214 197.7 174.3 152.9 138.6 125.6 106 88 76.7 65.4
49.5 35.3 26.4 18.6 8.1 5.6 16.1 39.6 73.7 101.3
114.6 124.3 136.6 156.3 173.5 190.7 220.5 249.8 270.4 293.5
329.3 369.8 396.1 422.5 463.8 502.8 531.5 557.6 595.2 630.2
650.7 670.1 697.2 719.7 734.5 747.1 763.4 774.3 779.7 782.2
783.2 780.2 774.2
804 804.4 795.2 751.6 711.4 666.5 594.8 534.4 498 467.5
422.4 387.4 364.3 343.1 313.5 285.5 268.6 252.1 228 206.1
191.1 177.7 158.4 140.2 127.9 116.4 99.3 83 72.7 62.3
47.5 34 25.6 17.9 8 6.8 22.3 44.5 78.1 113.4
139 164.1 198.4 236.8 268.9 300.5 345.5 377.6 394.9 409.9
432.6 460.6 479.7 499.4 531.8 562.7 585.2 604.2 632.8 660.5
677.1 692.8 714.5 733 745.6 756.2 770.3 779.5 783.8 785.3
785.4 781.2 774.2
804 801.7 782.9 704.5 645.9 594.5 526 472.3 438.9 411.1
373.2 343 322.8 304.5 279 255 240.2 226.5 206 187.3
174.7 163.1 146.5 130.3 119.5 109.2 94 79.2 69.5 60
46 33 25 17.3 8 7.9 27.9 45.9 74.9 117.8
159.1 205.1 269.9 333.4 385.1 435.7 499.9 535.1 547.7 550.7
554.8 565.4 574.1 585.5 606.6 628.3 643.1 653.7 672.2 691.7
704.5 716 731.4 745.6 755.6 764 775.9 783.7 787.1 787.5
787 781.8 774.2
804 801.6 769 666.6 599.6 545.6 479.7 430.1 399.4 374.4
341.2 314 295.8 279.7 256.8 235.6 222.3 210.3 192.6 176.2
165.3 155 140.1 125.6 115.7 106.1 91.9 77.9 68.5 59.2
45.6 32.7 24.7 17.1 8 8.4 30.3 45.5 69.6 110.4
152.6 205.7 283.2 360.9 423.1 479.9 553.7 608.4 633.5 644.4
653.7 656.9 660.3 667.1 679.7 692.3 700.1 704.6 714.2 725.4
733.2 740 749.5 758.7 765.5 771.6 780.9 787.5 790.1 789.8
788.6 782.6 774.2
804 804.2 753.6 637.7 572.4 519.7 456.1 408 379.4 357.4
326.5 300.5 283.5 268.5 246.9 227.2 214.6 203.5 187.8 172.7
162.9 153.5 139.4 125.9 116.5 107.2 92.8 79 69.6 59.9
46.1 33.1 24.5 17.2 8 8.3 29.5 43.1 62.4 91.2
119.7 166 238.2 319.4 382.9 433.3 507.1 597.4 652.4 691
729.3 735.2 738.3 744.1 751.3 754.7 756.4 756.7 758.8 761.7
763.3 765 768.8 772.2 775.1 779 785.4 791 792.9 791.9
790.2 783.6 774.2
804 805.7 739.5 613.6 549.5 498.1 436.3 389.8 363.1 343.4
314.2 289.5 273.5 259.3 238.7 220.4 208.5 198.2 184 170
161 152.4 138.9 126.2 117.2 108.1 93.7 79.9 70.5 60.4
46.6 33.3 24.3 17.2 8 8.1 28.9 41.2 56.7 76
93.5 134.1 200.4 283.5 346.5 393.9 468 582.3 660.4 720.7
784.8 795.9 799.7 805.1 809.3 806.2 803 799.7 795.5 791.1
787.8 785 783.7 782.5 782.3 784.2 788.1 792.8 794.2 792.9
790.7 783.8 774.2
804 804.4 729.4 603.8 539.9 489.1 428.1 383.5 357.7 338.3
309.6 285.7 270.3 255.7 235.5 218 207.2 197 183.7 169.7
160.8 152.7 139.3 126.8 118 108.9 94.2 80 70.5 60.6
46.8 33.2 24.1 17 8 8.1 28.9 40.8 55.5 72.6
87.4 125.5 184.3 264 321.6 376 451.5 554.9 635.9 700.1
779.9 804.1 811.4 818.1 826.6 824.8 820.7 815.4 808.4 799.9
795 790 785.8 783.1 782.3 782.9 785.7 789.5 791 790.3
787.9 781.9 774.2
804 803 719.3 593.9 530.2 480.2 419.8 377.2 352.3 333.2
304.9 281.9 267.2 252.1 232.4 215.7 205.9 195.9 183.3 169.4
160.6 152.9 139.7 127.4 118.7 109.6 94.8 80.2 70.5 60.7
47 33 23.9 16.9 8 8.1 28.9 40.5 54.3 69.1
81.4 116.9 168.2 244.6 296.7 358.2 435 527.5 611.4 679.4
775.1 812.2 823 831 843.8 843.5 838.4 831.2 821.2 808.7
802.2 795 787.8 783.8 782.3 781.6 783.2 786.3 787.8 787.8
785.1 780 774.2
804 804.4 729.4 603.8 539.9 489.1 428.1 383.5 357.7 338.3
309.6 285.7 270.3 255.7 235.5 218 207.2 197 183.7 169.7
160.8 152.7 139.3 126.8 118 108.9 94.2 80 70.5 60.6
46.8 33.2 24.1 17 8 8 28.1 39.7 54.3 70.2
83.8 121.8 177.1 256.7 313.9 370.6 442.3 546.3 626.7 694.4
778.7 804.6 811 817.3 825.8 824.6 819.5 813.9 806.4 797.7
792.2 786.6 781.7 780.3 779.5 780.1 782.8 786.4 788.2 788.5
786.7 781.6 774.2
804 805.7 739.5 613.6 549.5 498.1 436.3 389.8 363.1 343.4
314.2 289.5 273.5 259.3 238.7 220.4 208.5 198.2 184 170
161 152.4 138.9 126.2 117.2 108.1 93.7 79.9 70.5 60.4
46.6 33.3 24.3 17.2 8 7.8 27.3 38.9 54.3 71.4
86.2 126.8 185.9 268.8 331.2 383.1 449.5 565.1 642 709.3
782.3 797.1 798.9 803.7 807.7 805.7 800.6 796.6 791.5 786.7
782.1 778.1 775.7 776.9 776.7 778.6 782.4 786.5 788.6 789.2
788.3 783.2 774.2
804 804.2 753.6 637.7 572.4 519.7 456.1 408 379.4 357.4
326.5 300.5 283.5 268.5 246.9 227.2 214.6 203.5 187.8 172.7
162.9 153.5 139.4 125.9 116.5 107.2 92.8 79 69.6 59.9
46.1 33.1 24.5 17.2 8 7.6 26.2 39.3 57.6 81.7
105.8 151.9 220.4 300 359.4 414.4 485.1 582.6 639.7 685.3
729.9 737.8 739.5 744.1 750.4 753.8 754.3 754.3 755.2 757.1
757.6 757.9 760.6 765.1 767.3 771.6 777.8 783 785.7 786.6
786.6 781.9 774.2
804 801.6 769 666.6 599.6 545.6 479.7 430.1 399.4 374.4
341.2 314 295.8 279.7 256.8 235.6 222.3 210.3 192.6 176.2
165.3 155 140.1 125.6 115.7 106.1 91.9 77.9 68.5 59.2
45.6 32.7 24.7 17.1 8 7.4 25 40 62 95.1
131.1 183.6 263.4 337.6 391.1 451.9 530.1 599.6 631.7 648.3
658.7 661.4 664.4 669.3 680 691 698.8 703.7 711.8 721.4
728.3 733.7 742.5 750.5 755.6 762.8 771.8 778.3 781.6 782.9
783.7 779.7 774.2
804 801.7 782.9 704.5 645.9 594.5 526 472.3 438.9 411.1
373.2 343 322.8 304.5 279 255 240.2 226.5 206 187.3
174.7 163.1 146.5 130.3 119.5 109.2 94 79.2 69.5 60
46 33 25 17.3 8 6.5 21 39 66 103.1
140.6 186.8 256.6 315.2 357.4 410.7 480.9 530.2 549.7 555.9
558.2 566.2 575.1 584.9 603.9 623.7 638.5 649.8 667.8 685.3
697.5 708.1 723.5 736.3 744.6 754 765.4 773.3 777.4 779.2
780.9 777.6 774.2
804 804.4 795.2 751.6 711.4 666.5 594.8 534.4 498 467.5
422.4 387.4 364.3 343.1 313.5 285.5 268.6 252.1 228 206.1
191.1 177.7 158.4 140.2 127.9 116.4 99.3 83 72.7 62.3
47.5 34 25.6 17.9 8 5.2 14.2 36.4 69.6 105.7
134.2 161.4 199.9 233 258.1 290.9 337.4 374.2 393.7 408
428.4 452.3 471.8 490.9 521.9 552.2 573.4 592.7 623.2 649
665.4 681 703.4 722.3 734.1 745.2 758.5 767.9 773 775.4
778.1 775.6 774.2
804 806.7 804.7 788.1 763.7 727.3 659.7 599.5 563.6 533
485.1 447.3 422.2 398.3 364 330.6 309.9 289.1 259.3 232.2
214 197.7 174.3 152.9 138.6 125.6 106 88 76.7 65.4
49.5 35.3 26.4 18.6 8.1 4 8.1 31.2 65.9 98.5
118.8 131.6 147 161.7 174.3 191.3 219.5 246.9 266.1 286
319.4 354.7 382 408.3 448.8 488.1 514.8 540.9 581.8 615.1
635.7 656 684.5 708.5 723.2 736 751.4 762.6 768.6 771.8
775.6 774.3 774.2
804 807.7 805.4 792.8 776.7 754.5 713.2 673.8 648.8 625.8
588.4 553.6 529 503.3 462.6 419.7 390.3 360.2 318.6 280.1
256.1 233.7 202.3 174.1 156.4 140.6 117.4 96.6 83.2 70.9
53.1 37.8 28.1 19.6 8.7 3.3 4.5 18.6 40.2 62.1
76.6 88.8 105.6 123.4 136.9 152.6 178.5 205.6 223.5 241.7
272.7 306.2 332.5 359.8 402.6 446.6 475.8 504.8 550 588.8
613.6 636.8 669.2 695.1 711.2 725.9 743.3 757.6 764.2 768.7
774 774.6 774.2
804 808.7 806.1 797.5 789.8 781.7 766.7 748.1 734 718.6
691.6 660 635.9 608.3 561.2 508.9 470.6 431.3 377.9 328.1
298.2 269.7 230.3 195.2 174.1 155.6 128.8 105.2 89.8 76.3
56.6 40.2 29.8 20.7 9.2 2.5 0.9 6 14.5 25.7
34.4 45.9 64.2 85 99.5 114 137.5 164.2 180.9 197.5
226.1 257.8 283.1 311.3 356.3 405 436.8 468.7 518.2 562.6
591.5 617.6 653.9 681.8 699.1 715.8 735.3 752.5 759.7 765.5
772.4 774.9 774.2
804 807.7 805.4 792.8 776.7 754.5 713.2 673.8 648.8 625.8
588.4 553.6 529 503.3 462.6 419.7 390.3 360.2 318.6 280.1
256.1 233.7 202.3 174.1 156.4 140.6 117.4 96.6 83.2 70.9
53.1 37.8 28.1 19.6 8.7 2.9 2.9 12.5 28.1 44.7
55.3 66.5 84.7 106.2 121.6 137 160 184.5 200.2 215.2
240.6 267.3 287.1 309.5 345.9 386.2 415.1 444.4 490.5 537.6
568.2 594.9 635 666.4 685.1 703.6 726.5 744.9 753.7 761.4
770 774.3 774.2
804 806.7 804.7 788.1 763.7 727.3 659.7 599.5 563.6 533
485.1 447.3 422.2 398.3 364 330.6 309.9 289.1 259.3 232.2
214 197.7 174.3 152.9 138.6 125.6 106 88 76.7 65.4
49.5 35.3 26.4 18.6 8.1 3.3 4.9 19 41.8 63.6
76.2 87.1 105.2 127.3 143.7 160.1 182.5 204.8 219.5 232.9
255.1 276.7 291.1 307.8 335.4 367.4 393.4 420.1 462.8 512.7
544.9 572.2 616.1 651.1 671 691.5 717.6 737.2 747.7 757.3
767.6 773.6 774.2
804 804.4 795.2 751.6 711.4 666.5 594.8 534.4 498 467.5
422.4 387.4 364.3 343.1 313.5 285.5 268.6 252.1 228 206.1
191.1 177.7 158.4 140.2 127.9 116.4 99.3 83 72.7 62.3
47.5 34 25.6 17.9 8 4.2 9.3 27.4 51.6 76.5
98 112.7 129.9 149.6 165.5 182.4 209.2 229.4 242.4 255.2
274.9 292.9 304.2 317.9 342.2 370.9 394 417.4 454.6 498.5
527 554.7 597.5 636.5 658.7 680.4 709.4 730.1 741.6 752.3
763.6 771.8 774.2
804 801.7 782.9 704.5 645.9 594.5 526 472.3 438.9 411.1
373.2 343 322.8 304.5 279 255 240.2 226.5 206 187.3
174.7 163.1 146.5 130.3 119.5 109.2 94 79.2 69.5 60
46 33 25 17.3 8 5.3 14.6 36.5 60 87.4
120.1 139.9 156.1 172.3 187.2 204.4 237.4 255.4 266.5 279
296.7 311.2 320.3 332.1 354.6 381.8 402.1 421.9 453 487.9
510.9 539 579 622.3 647.1 669.7 701.3 723.1 735.6 746.9
759.2 769.5 774.2
804 801.6 769 666.6 599.6 545.6 479.7 430.1 399.4 374.4
341.2 314 295.8 279.7 256.8 235.6 222.3 210.3 192.6 176.2
165.3 155 140.1 125.6 115.7 106.1 91.9 77.9 68.5 59.2
45.6 32.7 24.7 17.1 8 6.3 20 43.2 66.4 93.9
127.7 154.3 178.6 192.8 202.9 216.7 248.8 270 282.6 294.9
310.7 323.6 332.3 343 362.7 387.1 405.3 424.5 454 485.8
505.9 531.5 567.8 610.9 636.8 661.1 694.9 718.2 731.4 743
756.4 768.1 774.2
804 804.2 753.6 637.7 572.4 519.7 456.1 408 379.4 357.4
326.5 300.5 283.5 268.5 246.9 227.2 214.6 203.5 187.8 172.7
162.9 153.5 139.4 125.9 116.5 107.2 92.8 79 69.6 59.9
46.1 33.1 24.5 17.2 8 7.5 25.6 47.6 70.8 96.1
120.9 155.9 197.5 211.1 212.5 219.3 243.6 273.3 290.6 302.9
317.2 330 340.4 350.7 366.3 386.8 403.7 425.1 457.6 492.1
511.9 532.4 563.8 602.4 628 654.5 690.1 715.5 729 740.6
755.2 767.4 774.2
804 805.7 739.5 613.6 549.5 498.1 436.3 389.8 363.1 343.4
314.2 289.5 273.5 259.3 238.7 220.4 208.5 198.2 184 170
161 152.4 138.9 126.2 117.2 108.1 93.7 79.9 70.5 60.4
46.6 33.3 24.3 17.2 8 8.5 30.5 51.6 75 98
116 156.6 212.8 227.7 222.6 223.2 240 275.5 297.4 310.1
323 335.7 347 357.3 370.1 387.3 402.8 425.4 460.4 496.9
516.6 533.4 560.6 595.6 620.4 648.6 685.5 712.7 726.6 738.1
753.7 766.5 774.2
804 804.4 729.4 603.8 539.9 489.1 428.1 383.5 357.7 338.3
309.6 285.7 270.3 255.7 235.5 218 207.2 197 183.7 169.7
160.8 152.7 139.3 126.8 118 108.9 94.2 80 70.5 60.6
46.8 33.2 24.1 17 8 9 33.4 54.7 78.2 99.5
116.8 154.8 217.7 239.3 233.8 231.3 241.2 274.8 300.2 314.5
327 339 349.4 360.3 374.5 390.1 404 424.3 460.4 497.1
517.4 534.5 559.7 593.9 616.8 644.6 681.4 709.6 724.2 735.3
751.3 764.6 774.2
804 803 719.3 593.9 530.2 480.2 419.8 377.2 352.3 333.2
304.9 281.9 267.2 252.1 232.4 215.7 205.9 195.9 183.3 169.4
160.6 152.9 139.7 127.4 118.7 109.6 94.8 80.2 70.5 60.7
47 33 23.9 16.9 8 9.6 36.2 57.9 81.4 100.9
117.6 153 222.5 250.9 245.1 239.3 242.4 274 303 318.9
331 342.4 351.8 363.4 379 392.9 405.2 423.3 460.4 497.3
518.2 535.6 558.9 592.2 613.2 640.7 677.4 706.5 721.7 732.6
748.9 762.6 774.2
804 804.4 729.4 603.8 539.9 489.1 428.1 383.5 357.7 338.3
309.6 285.7 270.3 255.7 235.5 218 207.2 197 183.7 169.7
160.8 152.7 139.3 126.8 118 108.9 94.2 80 70.5 60.6
46.8 33.2 24.1 17 8 9.5 35.8 56.2 79.8 100.7
119.6 157.6 221.7 240.4 234.7 232.4 242.4 277.9 303 316.3
329 340.2 350.2 361.2 376.1 391 405.6 425.6 464.4 499.8
519.4 536.2 562.6 596.2 618.8 645.7 683.1 710.8 725.4 736.5
752.1 764.6 774.2
804 805.7 739.5 613.6 549.5 498.1 436.3 389.8 363.1 343.4
314.2 289.5 273.5 259.3 238.7 220.4 208.5 198.2 184 170
161 152.4 138.9 126.2 117.2 108.1 93.7 79.9 70.5 60.4
46.6 33.3 24.3 17.2 8 9.4 35.4 54.5 78.2 100.5
121.6 162.2 220.9 230 224.2 225.5 242.4 281.8 303 313.8
327 337.9 348.6 358.9 373.3 389.2 406 427.9 468.4 502.2
520.7 536.7 566.2 600.3 624.5 650.7 688.7 715.1 729 740.5
755.3 766.5 774.2
804 804.2 753.6 637.7 572.4 519.7 456.1 408 379.4 357.4
326.5 300.5 283.5 268.5 246.9 227.2 214.6 203.5 187.8 172.7
162.9 153.5 139.4 125.9 116.5 107.2 92.8 79 69.6 59.9
46.1 33.1 24.5 17.2 8 9 33.2 52.2 74.8 101.1
129 162.8 205.3 214.7 215.9 224.1 247.8 280.4 297.6 308.2
322.6 333.7 343.4 353.8 371.1 390.1 408.2 430.4 467.3 498.8
517.6 536.9 570.1 608.2 634 658.4 694 718.7 732 743.1
756.7 767 774.2
804 801.6 769 666.6 599.6 545.6 479.7 430.1 399.4 374.4
341.2 314 295.8 279.7 256.8 235.6 222.3 210.3 192.6 176.2
165.3 155 140.1 125.6 115.7 106.1 91.9 77.9 68.5 59.2
45.6 32.7 24.7 17.1 8 8.4 30.3 49.7 70.7 101.9
138.3 162.1 184.8 197.7 208.2 224.5 255.1 277.4 290.3 301.6
317.4 328.9 337 347.6 369.1 392 411 432.9 464.5 493.4
513.2 537 574.1 617.5 644.9 667 699.2 722.2 734.8 745.3
757.5 767 774.2
804 801.7 782.9 704.5 645.9 594.5 526 472.3 438.9 411.1
373.2 343 322.8 304.5 279 255 240.2 226.5 206 187.3
174.7 163.1 146.5 130.3 119.5 109.2 94 79.2 69.5 60
46 33 25 17.3 8 7.5 25.5 44.1 65.5 96.7
131.2 148.6 162.9 179.5 194.6 214.3 245.8 263.6 275.3 286.8
304.5 317.8 326.3 338.1 361.9 388.3 408.8 431 462.9 494.4
517.4 544.8 584.4 628.1 654.9 675.6 704.9 726.4 738.4 747.9
758.7 767.1 774.2
804 804.4 795.2 751.6 711.4 666.5 594.8 534.4 498 467.5
422.4 387.4 364.3 343.1 313.5 285.5 268.6 252.1 228 206.1
191.1 177.7 158.4 140.2 127.9 116.4 99.3 83 72.7 62.3
47.5 34 25.6 17.9 8 6.1 18.7 35.3 59.1 85.3
107.9 122.4 139.6 160.1 174.9 193.7 220.1 239.1 252.3 263.9
284 300.3 311.4 325.2 349.4 379.1 401.6 424.7 462.5 501.8
530.3 560.2 600.8 640.3 664.2 684.2 710.9 731.5 742.8 751
760.3 767.4 774.2
804 806.7 804.7 788.1 763.7 727.3 659.7 599.5 563.6 533
485.1 447.3 422.2 398.3 364 330.6 309.9 289.1 259.3 232.2
214 197.7 174.3 152.9 138.6 125.6 106 88 76.7 65.4
49.5 35.3 26.4 18.6 8.1 4.8 12.1 26.5 50.3 71.6
84.8 97.1 116.5 139.6 154.2 172 194.8 215.4 230.2 242.4
265 285.5 299.7 316.4 343.2 377.2 402.1 426.8 469.8 514.9
547 578 618.4 653.8 675 694.1 718.4 737.8 748.4 755.4
763.1 768.7 774.2
804 807.7 805.4 792.8 776.7 754.5 713.2 673.8 648.8 625.8
588.4 553.6 529 503.3 462.6 419.7 390.3 360.2 318.6 280.1
256.1 233.7 202.3 174.1 156.4 140.6 117.4 96.6 83.2 70.9
53.1 37.8 28.1 19.6 8.7 3.6 6 17.6 34.7 51
62.3 74.6 94 115.6 130.4 147.3 170.6 194.5 210.5 224.9
250.5 278.6 297.3 320.1 355.6 397.1 425.8 454.1 500.4 545
575.1 602.9 639.3 671.4 690.7 707.8 730.5 747.6 757.2 763.2
769.6 772.5 774.2
804 808.7 806.1 797.5 789.8 781.7 766.7 748.1 734 718.6
691.6 660 635.9 608.3 561.2 508.9 470.6 431.3 377.9 328.1
298.2 269.7 230.3 195.2 174.1 155.6 128.8 105.2 89.8 76.3
56.6 40.2 29.8 20.7 9.2 2.3 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
